Fiber Coupler, LC/LC APC Simplex, No Flange

SKU FOA-804
QTY available 357
Quantity Price
1 - 24 $31.79
25 - 49 $30.20
50 - 99 $28.61
100 + Call Us
Price $31.79

All Prices are in US Dollars and do not include duties



L-com's simplex and duplex plastic APC LC couplers are designed for mounting in panels with rectangular cutouts. These adapters feature ceramic alignment sleeves which provide precision mating for Single mode APC applications. Contact us today for large project volume discounts.

Features
  • Ceramic alignment sleeves offer precision alignment
  • Color: Green
  • Durable plastic housing stands up to years of use
  • Used to mate two APC LC Single mode fiber cables
  • RoHS Compliant

Application
  • LAN
  • FTTX
  • High EMI/RFI environments
  • Security