To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 
Sort by
Items per page
The result that matches your selection is 2 items, currently showing page 1

L-com's simplex and duplex plastic APC LC couplers are designed for mounting in panels with rectangular cutouts. These adapters feature ceramic alignment sleeves which provide precision mating for single mode APC applications. The APC LC couplers are made of lightweight plastic for durability and easy handling. The integrated mounting clip allows for easy snap-in installation. Our simplex couplers have one LC connector, while the duplex couplers have two LC connectors. Both types of couplers are available with or without a flange. The flanged couplers are more rugged and can be used in harsh environments.

The ceramic alignment sleeves in the L-com simplex and duplex plastic APC LC couplers provide precision mating for single mode APC applications. This ensures that the fibers are properly aligned for optimum signal transmission. Our simplex and duplex plastic APC LC couplers are a good choice for single mode APC applications where a lightweight, durable, and easy-to-install coupler is needed. The couplers are ideal for use in data centers, telecommunications networks and industrial applications. Contact us today for large project volume discounts. Order your simplex and duplex Plastic LC APC Fiber Optic Couplers now to receive same business day shipping!

Sort by
Items per page