Fiber Coupler, MT-RJ / MT-RJ

SKU FOA-600
QTY available 392
Quantity Price
1 - 24 $6.79
25 - 49 $6.45
50 - 99 $6.11
100 + Call Us
Price $6.79

All Prices are in US Dollars and do not include duties



L-com’s MTRJ coupler fits into the rectangular hole used with traditional SC couplers. The FOA-600 features a lightweight yet durable plastic body. Use of this coupler requires one of the two mating MTRJ connectors to contain alignment pins.

Features
  • Dust caps protect against debris and contamination
  • Plastic body provides a light weight yet durable solution
  • Innovative body design fits into standard SC panel cut outs
  • Order online today!
  • Used to connect two MTRJ male cables together

Application
  • FTTX
  • High EMI/RFI environments
  • LAN
  • Security