To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 
Sort by
Items per page
Showing 1 - 1 result(s)

L-com’s MTRJ coupler fits into the rectangular hole used with traditional SC couplers. The FOA-600 features a lightweight yet durable plastic body. Use of this MTJR fiber coupler requires one of the two mating MTRJ connectors to contain alignment pins. The Plastic MTRJ to MTRJ Fiber Optic Coupler from L-com is a lightweight yet durable plastic device that allows you to connect two MTRJ-terminated duplex fiber cables together. The coupler fits into the rectangular hole used with traditional SC couplers, making it a versatile and easy-to-use solution for a variety of fiber optic applications.

To use the coupler, simply insert the two MTRJ connectors into the coupler's ports. The coupler's alignment pins will ensure that the connectors are properly aligned, and the coupler's plastic body will protect the connectors from damage. Once the connectors are inserted, simply twist the coupler to secure it in place. The Plastic MTRJ to MTRJ Fiber Optic Coupler is a cost-effective and easy-to-use solution for connecting two MTRJ-terminated duplex fiber cables. It is ideal for use in a variety of applications, including telecommunications, data networking, and industrial automation.

Here are some of the key features of the Plastic MTRJ to MTRJ Fiber Optic Coupler:

  • Lightweight yet durable plastic construction
  • Fits into the rectangular hole used with traditional SC couplers
  • Alignment pins ensure proper connector alignment
  • Twist-to-secure design
  • Cost-effective
  • Easy to use


If you are looking for a reliable and affordable way to connect two MTRJ-terminated duplex fiber cables, the Plastic MTRJ to MTRJ Fiber Optic Coupler from L-com is a viable option. Order one or more Plastic MTRJ to MTRJ Fiber Optic Couplers now to receive same business day shipping!

Sort by
Items per page