Fiber Coupler, SC / SC (Plastic Body), Ceramic Alignment Sleeve

SKU FOA-002A
QTY available 1137
Quantity Price
1 - 24 $2.00
25 - 49 $1.90
50 - 99 $1.80
100 + Call Us
Price $2.00

All Prices are in US Dollars and do not include duties



These L-com simplex plastic SC couplers are designed for mounting in standard rectangular cut out style panels. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Ceramic alignment sleeve supports Single mode applications
  • Plastic body provides a light weight yet durable solution
  • Used to connect either PC or UPC polished SC Fiber cables
  • Order online today!
  • Stainless steel mounting clips allow for easy snap in installation

Application
  • FTTX
  • High EMI/RFI environments
  • LAN
  • Security