These L-com simplex plastic SC couplers are designed for mounting in standard rectangular cut out style panels. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors.
L-com's simplex plastic SC couplers:
- Designed for mounting in standard rectangular cut out style panels. These couplers have a rectangular body that is designed to fit into a standard rectangular cutout in a panel. This makes them easy to install and remove, and it also helps to protect them from damage.
- Features either bronze or ceramic alignment sleeves. The alignment sleeves on these couplers are made of either bronze or ceramic. Bronze sleeves are more durable and can withstand more wear and tear, but ceramic sleeves provide better optical performance. The type of alignment sleeve you choose will depend on your specific application requirements.
- Can be used with PC or UPC style fiber connectors. These couplers are compatible with both PC and UPC style fiber connectors. PC connectors have a polished end face, while UPC connectors have an angled end face. The type of connector you use will depend on the type of fiber optic cable you are using.
In addition to the features listed above, these fiber SC couplers also have a number of other benefits, including:
- Small size and lightweight design. These couplers are small and lightweight, making them easy to transport and install.
- Durable construction. The plastic body of these couplers is made from high-quality materials that can withstand harsh environmental conditions.
- Low loss. These couplers have low optical loss, which ensures that your signal is transmitted with minimal attenuation.
The SC couplers are perfect for a variety of applications, including Data centers, Telecommunications networks, Industrial automation, Medical imaging and Security systems. If you have any questions about these couplers, please contact L-com for more information. Contact us today for large project volume discounts. Order your Fiber Optic simplex plastic SC couplers now to receive same business day shipping!