To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Loopback with SC Connectors, 50/125

L-com’s 50/125 Multimode fiber loop back cables provide an economical solution for a number of fiber optic test applications. These loop back cables offer a generous yet manageable fiber loop virtually eliminating bend loss. Each cable is functionally tested before shipping and is covered by a lifetime warranty. This series features SC, LC, FC, and MTRJ connector types. If you require a custom connector configuration or special polish, call us today for a price quote.

Features
  • 100% functionally tested guaranteeing performance and integrity
  • Used in testing applications where 50/125 fiber is required
  • Available in multiple off the shelf connector types
  • Connectors utilize a PC polish
  • Duplex clips hold connectors together for ease and accuracy of insertion
Application
  • R&D
  • Fiber labs
  • FTTX testing
  • Telecom testing

SKU FOL50-SC
QTY available 19
Quantity Price
1 - 24 $3.00
25 - 49 $2.85
50 - 99 $2.70
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $3.00

Key Specifications

Key Specifications