Working with LC connectors often means technicians are faced with a high volume of the connectors, making it difficult to get in between to service and clean. Using Senko’s Fiber Optic cleaner specifically made to be used with LC connectors is the perfect solution with its thin, extendable shaft that can easily get in between hard to reach areas.
Features
Cleaning system rotates 180 for a full sweep
Disposable with 750+ cleanings per unit
Easy pushing motion engages connector and initiates cleaner
Extendable tip reaches recessed connectors
Used to remove dirt, oil, and debris from LC and MU fiber optic connectors
Application
Fiber cable assembly
Fiber maintenance
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov