The SENKO Fiber Optic Cleaner for SC, FC and ST simplex connections is a dry cloth cleaner specially designed to clean MPO fiber connectors. The dust cap of the cleaner acts as an adapter for cleaning unmated connectors. The cleaner is simple, easy to use, and highly effective at removing oil and dust contaminants that can inhibit optical performance. Order online today!
Features
Cleaning system rotates 180 for a full sweep
Disposable with 750+ cleanings per unit
Easy pushing motion engages connector and initiates cleaner
Extendable tip reaches recessed connectors
Used to remove dirt, oil, and debris from SC, FC and ST fiber optic connectors
Application
Fiber cable assembly
Fiber maintenance
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov