To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

MIL M83522 ST Connector, Multimode Non-Locking Stainless Steel for 2mm fiber

Item # FOC-M83522-DNXS
Availability
45
Price Table
Quantity Price
1 + $25.68
Add to Cart

Description

L-com's Mil ST line of connectors meet or exceed 100% of the requirements of military specification MIL-C-83522. They feature non-optical disconnect with nickel-plated brass or stainless steel configurations that are available either as a ST connector or coupler. These highly durable connectors are built to withstand extreme temperature change, shock, vibration and corrosion. They are ideal for military, aircraft, spacecraft, shipboard and land-based applications. The connectors are available in either a locking (ANX, ANY) or non-locking (DNX, DNY) variation and use a convenient screw boot that eliminates the need for a cumbersome boot tool. The locking model features locking washers that prevent accidental optical disconnects, making the connector less sensitive to cable pull force or constant mechanical shock and vibration. The non-locking model features a higher force spring that reduces sensitivity to mechanical shock. Both models feature a keyed bayonet latch for easy engagement and disengagement. The connectors are designed to work with 2mm fiber cable. For use with 2.5mm or 3mm cable, please purchase crimp ferrule CF83522 separately. The zirconia ferrule is backwards compatible with legacy transceivers and ensures loss repeatability. Ruggedized dust caps are available for both the ST connectors and couplers. Contact L-com today about custom fiber assemblies to meet your exact application needs.

Features
  • Connectors can take over 50 lb-ft of pull strength without damage
  • Locking versions (ANX, ANY) prevent optical disconnects from high shock or vibration environments
  • Qualified to MIL-C-83522 standard ensuring the highest performance for a single terminus (ST) connector
  • These connectors are designed to be used with 2mm fiber cable; please purchase crimp ferrule CF83522 separately for use with 2.5mm or 3mm cable
  • Screw-On boot eliminates the need for a boot tool thereby making installation easy and simple
Application
  • Aircraft
  • Battlefield Communication Systems
  • Harsh Environment
  • Military Use
  • Shipboard


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov