To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MPO Female to MPO Female, OM3 40G 50/125 Multimode Round Cable, OFNR Jacket, Aqua, 2.0m

These L-com multi-fiber round cables provide great advantages in size by offering up to 8 times the density when compared to the same size SC connector! Factory terminated and tested, these OM3 40 Gigabit rated 50/125 Multimode fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. These cables are specially designed and wired to work with QSFP (40G) transceivers and are rated to 40 Gig. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • Designed for 40Gig QSFP systems
  • Don't see the connector combination or cable length you're looking for? Use L-com's Custom Cable Configurator to create your own lengths and connector options
  • OFNR (Riser rated) and Low-Smoke, Zero Halogen options
  • Type A and Type B Polarity Options available
  • Used to connect equipment that utilizes MPO style connectors and OM3 10 Gigabit 50/125 Multimode cabling
Application
  • Ethernet
  • LAN
  • QSFP (40G) Transceivers
  • Server farms
  • Voice/video/data

SKU MPFF40G-02
QTY available 51
Quantity Price
1 - 9 $29.30
10 - 24 $28.13
25 - 99 $26.96
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $29.30

Key Specifications

Key Specifications