To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MPO Male to 12x Flex LC Fan-out, 12 Fiber Ribbon, OM1 62.5/125 Multimode, OFNR Jacket, Orange, 5.0m

These L-com multi-fiber ribbon cables provide great advantages in size by offering up to 12 times the density when compared to the same size SC connector! Factory terminated and tested, these OM1 62.5/125 Multimode fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Fan-out assemblies with the Flex LC connector are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. The flexible boot on the Flex LC connector enables the strain relief to be bent up to 90° in any direction and will maintain its form without risking cable loss or damage. Available in 6 or 12 count versions. MPO cassettes are also available from L-com. L-com's MPO connectors are fully compatible with US Conec MTP products. Use our custom cable configurator to create custom lengths today.

Features
  • Don't see the connector combination or cable length you're looking for? Use L-com's Custom Cable Configurator to create your own lengths and connector options
  • Flexible boots on LC fan-out are able to be bent and set in different orientations up to 90° to accommodate tight spaces
  • OFNR (Riser rated) jacket complies with strict building codes and unique ribbon design offers great space savings and reduces installation time
  • Used to connect equipment that utilizes MPO style connectors and OM1 62.5/125 Multimode cabling
  • MPO Cassettes are available here
Application
  • Ethernet
  • LAN
  • Server farms
  • Voice/video/data

SKU MPM12OM1-FLC-5
QTY available 3
Quantity Price
1 - 9 $52.69
10 - 24 $50.58
25 - 99 $48.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $52.69

Key Specifications

Key Specifications