To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MPO Male to 12x SC Fan-out, 12 Fiber Ribbon, 9/125 Singlemode, OFNR Jacket, Yellow, 10.0m

These L-com multi-fiber ribbon cables provide great advantages in size by offering up to 12 times the density when compared to the same size SC connector! Factory terminated and tested, these Singlemode 9/125 fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Fan-out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. Available in 6 or 12 count MPO to MPO versions as well as MPO to fan-out assemblies utilizing LC, SC or ST connectors. MPO cassettes are also available from L-com. L-com's MPO connectors are fully compatible with US Conec MTP products. Use our custom cable configurator to create custom lengths today.

Features
  • Don't see the connector combination, polish or cable length you're looking for? Use L-com's Custom Cable Configurator to create your own lengths, polish and connector options
  • MPO Cassettes are available here
  • Fully compatible with US Conec MTP products
  • OFNR (Riser rated) jacket complies with strict building codes and unique ribbon design offers great space savings and reduces installation time
  • Used to connect equipment that utilizes MPO style connectors and Singlemode 9/125 cabling
Application
  • Ethernet
  • LAN
  • Server farms
  • Voice/video/data

SKU MPM12S-SC-10
QTY available 2
Quantity Price
1 - 9 $58.09
10 - 24 $55.77
25 - 99 $53.44
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $58.09

Key Specifications

Key Specifications