To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MPO w/o pins to MPO w/o pins, 24 Fiber Round, OM4 100G 50/125 Multimode, LSZH Jacket, Aqua, 1.0m

These L-com multi-fiber ribbon cables provide great advantages in size by offering up to 24 times the density when compared to the same size SC connector! Factory terminated and tested, these OM4 50/125 Multimode, 100gig rated fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Fan-out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. Available in 6, 12 or 24 count MPO to MPO versions with or without alignment pins as well as MPO to fan-out assemblies utilizing LC, SC or ST connectors. MPO cassettes are also available from L-com. L-com's MPO connectors are fully compatible with US Conec MTP products. Use our custom cable configurator to create custom lengths today.

Features
  • Contact L-com today for custom lengths or pin-outs
  • Used to connect equipment that utilizes MPO style connectors and OM4 100 Gigabit 50/125 Multimode cabling
  • 24 Channel MPO connector with 24 count fiber cable for maximum, future-proof density and throughput
  • Fully compatible with US Conec MTP products
  • LSZH (Low Smoke Zero Halogen) jacket to protect valuable lives and equipment
Application
  • Data Center SAN (Storage Area Network)
  • Enterprise or Campus Networks
  • Ethernet and Telecom
  • LAN
  • Server farms

SKU MPFF24OM4-1
QTY available 10
Quantity Price
1 - 9 $54.49
10 - 24 $52.31
25 - 99 $50.13
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $54.49

Key Specifications

Key Specifications