To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MPO w/ pins to MPO w/ pins, 8 fiber,Type B,OM3 50/125um Multimode, LSZH Jacket, Aqua, 5 meter

These L-com multi-fiber round cables provide great advantages in size by offering up to 8 times the density when compared to the same size SC connector! Factory terminated and tested, these OM3 40 Gigabit rated 50/125 Multimode fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. These cables are specially designed and wired to work with QSFP (40G) transceivers and are rated to 40 Gig. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • Fully compatible with US Conec MTP products
  • LSZH (Low Smoke Zero Halogen) jacket gives off very little smoke and does not produce toxic halogen based gasses
  • Type B Polarity Cable Assembly
  • Used to connect equipment that utilizes MPO style connectors and OM3 optimized 50/125 Multimode cabling
Application
  • 40Gbps Ethernet
  • Data Centers/Enterprise Networking
  • Server connectivity

SKU MPMM8OM3BZ-5
QTY available 16
Quantity Price
1 - 9 $34.69
10 - 24 $33.30
25 - 99 $31.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $34.69

Key Specifications

Key Specifications