MPO24 no pins to 2xMPO12 no pins, OM4 50/125um Multimode, LSZH Jacket, Aqua, 10 meter

SKU MPF24-MPF212OM4Z-10
QTY available 7
Quantity Price
1 - 4 $172.84
5 - 9 $165.93
10 - 24 $159.01
25 + Call Us
Price $172.84

All Prices are in US Dollars and do not include duties



These L-com multi-fiber conversion cables enable network engineers to aggregate data links, as well as optimize their fiber utilization, eliminating unused fibers common in MPO-12 and MPO-8 deployments. A push-pull design is utilized for easy mating and removal. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • LSZH (Low Smoke Zero Halogen) jacket gives off very little smoke and does not produce toxic halogen based gasses
  • MPO24 to 2xMPO12 conversion cable for link aggregation and fiber strand optimization
  • Used to connect equipment that utilizes MPO style connectors and OM4 50/125 Multimode cabling for aggregation of links

Application
  • Data Centers/Enterprise Networking
  • Ethernet
  • Fiber Optimization
  • Server connectivity
  • Link Aggregation