To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MPO24 w/ pins to 3xMPO8 w/ pins, OM3 50/125um Multimode, ONFR Jacket, Aqua, 10 meter

These L-com multi-fiber conversion cables enable network engineers to aggregate data links, as well as optimize their fiber utilization, eliminating unused fibers common in MPO-12 and MPO-8 deployments. A push-pull design is utilized for easy mating and removal. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • MPO24 to 3xMPO8 conversion cable for link aggregation and fiber strand optimization
  • Used to connect equipment that utilizes MPO style connectors and OM3 50/125 Multimode cabling for aggregation of links
  • OFNR (Riser Rated) Jacket complies with strict building codes
Application
  • Ethernet
  • Data Centers/Enterprise Networking
  • Fiber Optimization
  • Link Aggregation
  • Server connectivity

SKU MPM24-MPM308OM3R-10
QTY available 5
Quantity Price
1 - 4 $147.79
5 - 9 $141.88
10 - 24 $135.97
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $147.79

Key Specifications

Key Specifications