MPO24 w/ pins to 3xMPO8 w/ pins, OM5 50/125um Multimode, ONFR Jacket, Lime Green, 10 meter

Item # MPM24-MPM308OM5R-10
Availability
7
Price Table
Quantity Price
1 - 4 $212.25
5 - 9 $203.76
10 - 24 $195.27
25 + Call Us
Add to Cart

Description

These L-com multi-fiber conversion cables enable network engineers to aggregate data links, as well as optimize their fiber utilization, eliminating unused fibers common in MPO-12 and MPO-8 deployments. A push-pull design is utilized for easy mating and removal. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • MPO24 to 3xMPO8 conversion cable for link aggregation and fiber strand optimization
  • OFNR (Riser Rated) Jacket complies with strict building codes
  • Used to connect equipment that utilizes MPO style connectors and OM5 50/125 Multimode cabling for aggregation of links
Application
  • Ethernet
  • Data Centers/Enterprise Networking
  • Fiber Optimization
  • Link Aggregation
  • Server connectivity


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov