To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

Fiber Optic Patch Cable LC/APC to LC/APC Duplex 9/125 single mode OS2 OFNP, 3 meter

The L-com FCA-LALA-DPS2P-03 is a Duplex single mode fiber optic patch cable, with LC/APC to LC/APC connectors. The L-com FCA-LALA-DPS2P-03 is constructed with 9/125 OS2 single mode fiber, and has a plenum-rated (OFNP) jacket. L-com's FCA-LALA-DPS2P-03 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode fiber optic patch cable
  • LC/APC to LC/APC connectors
  • 9/125 OS2 fiber
  • plenum-rated (OFNP) rated jacket
Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity

SKU FCA-LALA-DPS2P-03
QTY available 3
Quantity Price
1 - 24 $4.00
25 - 49 $3.80
50 - 99 $3.60
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $4.00

Key Specifications

Key Specifications