To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Premium Fiber Attenuator, LC / UPC, 25db

L-com offers an extensive line of dual wavelength (1310/1550nm) Singlemode fiber optic attenuators. These versatile in-line attenuators are the perfect solution for attenuating Singlemode fiber connectors for both lab and commercial applications. Constructed of the highest quality materials and factory tested, this series offers the widest array of connector styles and polish types. Order today!

Features
  • Attenuating material-Ion Doped Fiber
  • Inline design accommodates fast and easy installation
  • Used to attenuate Single mode fiber connectors/connections
  • Ceramic ferrules provide precise alignment
  • Dual Wavelength (1310/1550nm) support offers multi-application flexibility
Application
  • FTTX
  • Test and measurement

SKU FOATLCU-25D
QTY available Call us
Quantity Price
1 - 24 $19.25
25 - 49 $18.29
50 - 99 $17.33
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $19.25

Key Specifications

Key Specifications