To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Ruggedized LC IP68 Daisy Chain Receptacle, Duplex, Single Mode APC Polish w/ Dust Cap

L-com's ruggedized LC fiber receptacles combine the small form factor of a duplex LC fiber connector with the ruggedness of a harsh environment connector. When mated or capped, an IP68 rating protects your application from moisture, liquid and dust. A robust 450lb crush resistance will survive even the most harsh and demanding environments with ease. Ruggedized LC fiber receptacles are designed to integrate with other ruggedized LC plugs as well as standard LC connectors. Parts are available in Multimode, Single Mode and Single Mode APC Polish. All plugs and receptacles come with dust caps. Contact our technical support today to discuss your application.

Features
  • IP68 rating when mated or capped for maximum protection against water and dust
  • Temperature range of -40°C to 85°C
  • 450lb crush resistance
  • "Daisy-Chain" style receptacle is able to mate to the RLRB plug on each end to "chain" assemblies while maintaining as IP68 rated seal
  • Mates with L-com's RLRB line of plugs as well as standard LC connectors (standard LC connections are not IP rated)
Application
  • Deployable mobile systems or Military applications
  • CATV or LAN
  • Industrial, Outdoor or Extreme environments
  • Telecommunications
  • Data Center and Processing Networks

SKU RLRP121LC02E
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications