Ruggedized LC IP68 In-Line Receptacle, Duplex, Multimode w/ Dust Cap

Item # RLRM121LP01A
Availability
36
Price Table
Quantity Price
1 - 9 $269.99
10 - 24 $264.59
25 - 99 $259.19
100 + Call Us
Add to Cart

Description

L-com's ruggedized LC fiber receptacles combine the small form factor of a duplex LC fiber connector with the ruggedness of a harsh environment connector. When mated or capped, an IP68 rating protects your application from moisture, liquid and dust. A robust 400lb pull strength and 450lb crush resistance will survive even the most harsh and demanding environments with ease. Ruggedized LC fiber receptacles are designed to integrate with other ruggedized LC plugs as well as standard LC connectors. Parts are available in Multimode, Single Mode and Single Mode APC Polish. All plugs and receptacles come with dust caps. Bulk fiber cable is sold separately. Contact our technical support today to discuss your application.

Features
  • IP68 rating when mated or capped for maximum protection against water and dust
  • Temperature range of -40°C to 85°C
  • 400lb cable retention and 450lb crush resistance
  • Mates with L-com's RLRB line of plugs as well as standard LC connectors (standard LC connections are not IP rated)
  • Designed to work with round cable OD's of up to 0.276" (7.0mm)
Application
  • Deployable mobile systems or Military applications
  • CATV or LAN
  • Industrial, Outdoor or Extreme environments
  • Telecommunications
  • Data Center and Processing Networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov