To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Simplex HFBR Plastic Fiber Optic Cable, 15.0m

HFBR connectors provide excellent retention force combined with easy snap-in action. Plastic fiber cable delivers high bandwidth and a tight bend bend radius when compared to traditional glass fiber. Typically used in automotive, industrial control, medical and gaming equipment, these cables are available in lengths ranging from 0.3 meters to 50 meters. Connectors are HFBR-4501 (gray) to HFBR-4511 (blue). Custom cable assemblies will be made in 2-3 days with no minimum requirements.

Features
  • High retention force combined with easy snap-in pluggable connectors
  • Available in lengths ranging from 0.3 to 50 meters. Custom lengths/configurations made upon request
  • Used to connect devices that employ HFBR connectors
  • Very high bandwidth due to large plastic fiber core size
Application
  • Medical applications
  • Automotive applications
  • Industrial automation

SKU FOS-HFBR-15
QTY available 14
Quantity Price
1 - 24 $79.99
25 - 49 $76.79
50 - 99 $74.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $79.99

Key Specifications

Key Specifications