To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Splice Kit Fusion Holder 24 Single/12 Mass Sleeves

Fiber Enclosure Splice Kits provide complete protection for delicate stripped fibers and splices for all types of fiber optic cable designs. The Splice Kits accommodate single-mode and multi-mode splices and securely fit in the L-Com Splice Trays. They come in 12 and 24 Single Sleeve Splice Kits and a 24 Single/12 Mass Sleeves Splice Kit. The Splice Kits accommodate a number of Splice Kit Options to handle most splice situations and can be ordered separately with the L-Com Splice Trays.

Features
  • Includes Strain Relief and cable management ties for proper routing.
  • Precision Splice Kits for Single mode and multimode fiber optic Splices
  • Use with L-Com Splice Trays in configurations that fit your needs
Application
  • Secure Single mode and Multimode fiber optic Splices
  • Use for fiber optic terminations and distribution

SKU FE-SK3
QTY available 243
Quantity Price
1 - 24 $19.99
25 - 49 $18.99
50 - 99 $17.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $19.99

Key Specifications

Key Specifications