To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Splice Kit Fusion Holder 24 Single Sleeves

Fiber Enclosure Splice Kits provide complete protection for delicate stripped fibers and splices for all types of fiber optic cable designs. The Splice Kits accommodate single-mode and multi-mode splices and securely fit in the L-Com Splice Trays. They come in 12 and 24 Single Sleeve Splice Kits and a 24 Single/12 Mass Sleeves Splice Kit. The Splice Kits accommodate a number of Splice Kit Options to handle most splice situations and can be ordered separately with the L-Com Splice Trays.

Features
  • Includes Strain Relief and cable management ties for proper routing.
  • Precision Splice Kits for Single mode and multimode fiber optic Splices
  • Use with L-Com Splice Trays in configurations that fit your needs
Application
  • Secure Single mode and Multimode fiber optic Splices
  • Use for fiber optic terminations and distribution

SKU FE-SK2
QTY available 19
Quantity Price
1 - 24 $5.64
25 - 49 $5.36
50 - 99 $5.08
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $5.64

Key Specifications

Key Specifications