To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

eSATA to SATA II Latching Cable Assembly, 2.0m

L-com's CAESA2 series of eSATA to SATA II latching cable assemblies connect eSATA external drives /enclosures to SATA II enabled systems. These robust assemblies feature fully shielded cables that provide extra protection from EMI/RFI and support speeds up to three Gigabits per second. The SATA II latching connector ensures a secure connection. Order online today!

Features
  • Connectors are industry standard female to female
  • Hot pluggable ensuring system uptime
  • Supports speeds up to three Gigabits per second
  • Used to connect an eSATA device such as a drive to an SATA II device
  • Molded backshells provide durability and increased strength at cable entry point
Application
  • Data transfer
  • External storage
  • Hi-speed storage applications

SKU CAESA2-2M
QTY available 176
Quantity Price
1 - 24 $21.39
25 - 49 $20.32
50 - 99 $19.25
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $21.39

Key Specifications

Key Specifications