IEEE-1394b Firewire Cable, Type B - Type 1, 5.0m

Item # CSM94B1-5M
Availability
15
Price Table
Quantity Price
1 - 24 $72.99
25 - 49 $65.69
50 - 99 $58.39
100 + Call Us
Add to Cart

Description

This newer version of firewire cable assemblies utilizes a 9 position connector that is compliant with the IEEE-1394b standard. They are ideal for connecting newer equipment with the 9 position connector to traditional equipment having the 6 position connector. Cable construction features two individually shielded 26 AWG data pairs plus two 22 AWG power conductors with an overall foil/braid shield and molded backshells. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Firewire cable assembly, Type B (9 position) to Type 1 (6 position) connectors
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Lengths are 1, 2, 3, & 5 meters; color is black
  • Molded backshells provide durability and increased strength at cable entry point
  • Simple plug and play connections avoid costly downtime
Application
  • Digital photography
  • Camcorder interconnects
  • Document scanning
  • Peripheral to host communication


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov