To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

IEEE-1394 Firewire Shielded Coupler, Type 1

This coupler provides a practical and cost effective way to feed firewire cables through a panel or enclosure. Utilizing a unique mounting flange these units are usable in virtually any panel thickness. Features two Type 1 (6 position) female connectors and a metallic housing. Recommended 4-40 mounting screws must be purchased separately (P/N ECF440).

Features
  • Screw mount for secure installations
  • Shielded housings maintain system ground
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Allows Firewire cables to be passed through panels or enclosures
  • Connectors are Type 1 (6 position) to Type 1 (6 position)
Application
  • Data center
  • Enclosure
  • Firewire
  • IEEE 1394

SKU ECF504-94MS
QTY available 57
Quantity Price
1 - 24 $4.48
25 - 49 $4.26
50 - 99 $4.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $4.48

Key Specifications

Key Specifications