To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

1.75" Blank Rack Panel Accepts 16 Couplers

Item # PR175F504B
Availability
261
Price Table
Quantity Price
1 - 24 $66.99
25 - 49 $64.31
50 - 99 $62.30
100 + Call Us
Add to Cart

Description

Configure your own patch panel with L-com's innovative flange style couplers and adapters. These 19" rack panels are pre-tapped and designed to accept all the ECF and ECJ series adapters we stock. Mix and match RJ11, RJ12, RJ45, USB, and Firewire couplers on one panel. Panels are finished with a black powder coat and available in a 1.75" 16-port version or a 3.5" 32-port version.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Available in a 1.75" 16-port version or a 3.5" 32-port version
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Pre-tapped with 4-40 threads for fast mounting of connectors
  • 19" rack panel for L-com ECF and ECJ series adapters and couplers.
  • Finished with a black powder coat and have screened port numbers
Application
  • Data center management
  • LAN aggregation
  • Telecom


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov