To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Helium Miner HD Antenna Upgrade Kit, 9dBi 900MHz Panel w/ N Male to RP-SMA Male, 10ft Low Loss 400 Cable

The LCANKIT1021 Helium Miner HD Antenna Upgrade Kit from L-com was designed with the serious Helium HNT Miner in mind. LCANKIT1021 provides your LongFi radio with the proper components to get the most out of your hotspot with optimized range and increased Proof-of-Coverage over OEM components.

The LCANKIT1021 achieves enhanced performance by utilizing L-com’s 900 MHz Heavy Duty high-performance Flat Panel antenna designed for the 900 MHz ISM band. This LoRa, LoRaWAN antenna features a heavy-duty UV-stable plastic radome for all weather operation. The LCANKIT1021 comes with a 9 dBi Flat Panel Antenna that operates from 824 MHz to 960 MHz frequency range.

Combined with our Low Loss 400 series cable, the CA-400 cable features equal performance and mechanical characteristics to cables from CommScope®, Times Microwave Systems®, Belden® and Andrew®. This 10 ft Low Loss cable comes terminated with an N Male connector, to the antenna, and an RP-SMA Male connector compatible with the leading hotspot miners on the market. The LCANKIT1021 from L-com brings industry proven components direct to the Helium enthusiast, in-stock and ready to ship.

LCANKIT1021 Includes:

Features
  • 824 MHz to 960 MHz
  • Increased Proof-of-Coverage
  • Heavy duty all weather plastic radome
  • N-Male to RP-SMA Male Low loss CA-400 series coax cable (LMR-400 equivalent)
  • Can be installed for vertical or horizontal polarization
  • Direct ground protection
  • Includes tilt and swivel mast mount
  • COAX-SEAL® Hand Moldable Weatherproofing Tape
Application
  • Helium Network (HNT) Mining
  • 900 MHz ISM band
  • US915, EU868, AU915, AS923, KR920
  • M2M, LPWAN, LoRA, LoRaWAN, IoT, LongFi
  • Industrial & Environmental Monitoring
  • Smart Metering Applications
  • Inventory Tracking
  • Non Line of Sight (NLOS)

SKU LCANKIT1021
QTY available 101
Quantity Price
1 - 9 $141.99
10 - 24 $136.31
25 - 99 $130.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $141.99

Key Specifications

Key Specifications