Description
The HyperLink Universal Antenna Mount features a 90 degree Adjustable Tilt with a 5" x 7" (127 x 179 mm) wide mounting flange. The mount is designed to work with virtually any antenna that can be mast mounted and works great as a mount for satellite dishes. It can be used for roof*, wall*, mast* or under-eave mount*. The mount can be used for indoor or outdoor applications. Fully extended the 1-5/8 in. (42 mm) O.D. mounting arm is 26¾ inches (680 mm). This mount is RoHS compliant. Available individually or in 10-Packs. This mount is also available in 10-Packs: HGX-UMOUNT01-10PK *Note: Mounting hardware not included. Features
Application
![]() |