To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

HDMI 2.1 Female to Female Adapter, Aluminum Alloy, Grey

L-com’s LHDFFA21 is an audio/video adapter, an essential tool for anyone looking to connect digital devices for a seamless audio and video experience. This A/V adapter features HDMI 2.1 female to HDMI female connector configuration. The HDMI 2.1 specification in this audio/video adapter ensures crystal clear resolutions up to 8K.

This LHDFFA21 audio/video adapter from L-com is suitable for applications including digital signage, home theatre, OEM designs and professional A/V. This A/V adapter is available in grey color. Our HDMI 2.1 female to female adapter is constructed with an aluminum alloy housing, offering better protection from EMI also, increasing its overall durability. Additional audio/video adapter specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of HDMI 2.1 female to female adapters with same-business-day shipping for local, international, and domestic orders. We also offer multiple different AV adapters including popular interfaces such as HDMI, DisplayPort and USB C capable of high resolution pictures for the best display. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect grey A/V adapter for your needs, including more information on related products. If you have any inquiries about our adapters or other components, please contact our experienced technical support and sales teams.


Features
  • Female to Female HDMI adapter
  • 2.1 specifications for crystal clear resolution
  • Aluminum housing for increased durability
Application
  • Digital Signage
  • Home Theatre
  • OEM Designs
  • Professional A/V Applications

SKU LHDFFA21
QTY available 10
Quantity Price
1 - 24 $3.31
25 - 49 $3.14
50 - 99 $2.98
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $3.31

Key Specifications

Key Specifications