To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

HFBR-4501 Simplex Fiber Connector for 1.0mm POF, Non-Latching, Grey for 2.2mm OD Cable

Item # FOC-4501PFS22SL
Availability
146
Price Table
Quantity Price
1 - 24 $2.19
25 - 49 $2.10
50 - 99 $2.04
100 + Call Us
Add to Cart

Description

L-com's FOC-4501PFS22SL is a simplex plastic optical fiber connector for use with Versatile Link transmitters and receivers. The connector features a grey body, and is intended for use with 1mm plastic optical fiber (POF) with a 2.2mm jacket. The FOC-4501PFS22SL provides a quick and stable connection for applications that require a retention force of 8 Newtons (1.8 lb.). These connectors are compatible with horizontal or vertical or tilted packages.

Features
  • For use with Versatile Link transmitters and receivers
  • Grey connector body for use with 1mm POF
  • Standard Retention
Application
  • Industrial Networking
  • Audio, Video Versatile Link Transmitters and Receivers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov