To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

HFBR-4513 Simplex Connector for 1.0mm POF, Latching, Blue for 2.2mm OD Cable

Item # FOC-4513PFS22BL
Availability
217
Price Table
Quantity Price
1 - 24 $2.19
25 - 49 $2.10
50 - 99 $2.04
100 + Call Us
Add to Cart

Description

L-com's FOC-4513PFS22BL plastic optical fiber connector features a simplex latching mechanism, with a blue connector body. The connector is designed to be compatible with Versatile Link transmitters and receivers. The connector is intended for use with 1mm plastic optical fiber (POF) with a 2.2mm jacket. It is designed for applications requiring a greater retention force — 80 Newtons ( 18 lb.) — than provided by simplex nonlatching connector types.

Features
  • For use with Versatile Link transmitters and receivers
  • Blue connector body for use with 1mm POF
  • Latching design for greater retention
Application
  • Industrial Networking
  • Audio, Video Versatile Link Transmitters and Receivers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov