To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Icron USB 3-2-1 3251C-10 Starling Optional Mounting Bracket Kit, One Kit per LEX or REX, 21-00155

L-com offers ICR32151C-MNT (21-00155) as an optional mounting kit for Icron USB 3-2-1 Starling™ 3251C units. It is compatible with both ICR3251C-10 (3251C-10, 00-00456) and ICR3251C-10-PL (3251C-10-PL, 00-00457).

One ICR32151C-MNT mounting kit supports both the LEX (Local) and REX (Remote) unit as each kit comes with 4x mounting brackets, 8x M2.5 screws with lock and flat washers as well as an install guide. The only tool required is a Phillips screwdriver. Please note that the brackets have multiple mounting slots and you will need to provide your own screws to secure the extender using as many or as little of the slots as you see fit for your application. Please see the manual on the Starling's product pages for full details and instructions.

Contact L-com's technical experts today for application support and visit L-com.com for all your USB needs. Availability is in our blood and all in stock products ship same day.

Features
  • Optional mounting kit for Icron USB 3-2-1 Starling 3251C units
  • Kit contains everything you need to mount both a LEX and REX from a Starling pair
  • Install guide included
  • See Starling manual for full details and instructions
Application
  • Remote Storage
  • Security and Monitoring including Video Matrix Systems
  • Conferencing Cameras and Conference Rooms
  • Test and Measurement
  • Medical Device Extension

SKU ICR32151C-MNT
QTY available 16
Quantity Price
1 + $20.59

All Prices are in US Dollars and do not include duties

Price $20.59

Key Specifications

Key Specifications