To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Icron USB 3-2-1 Starling 3251C-10, 1 Port 3.2 Gen 1 USB-C 10m Extender, CM Cable Extension, 00-00456

The Icron 3-2-1 Starling 3251C-10 00-00456 Series of USB extension products provides short-distance extension with all USB 3.2 Gen 1 (5Gbps) device types across a point-to-point connection of up to 10 meters. ICR3251C-10 is backwards compatible to USB 3.1, 3.0, 2.0 and 1.1. It is Bus powered out of the box and there is an optional power supply available if more power is required for your application or if your USB bus's power is insufficient. To use Bus power, the Bus must have a USB-C connection that provides upstream power capable of at least 5V at 3A. If sufficient power is supplied, the Remote unit (REX) unit will have up to 900mA of power available for connected devices. The 3251C is available with a CM or CMP (Plenum) rated extension cable. ICR3251C-10 is the CM version. ICR3251C-10-PL is the plenum version. The plenum version is recommended if you are running the extension cable in wall or in ceiling through a Riser or Plenum rated space. The ICR3251C-10 is FCC and CE (Class A) compliant. A point to point range of 10m is supported and the included CM rated ARJ45 cable must be used for extension. Supports SuperSpeed, High-Speed, Full-Speed and Low-Speed USB devices as well as all device types, classes and USB transfer and traffic methods including Control, Interrupt, Isochronous and Bulk. Please note that the cable for CM and CMP versions of the Starling are not interchangeable and DisplayPort ALT mode functionality is not supported. ICR3251C-10 can be used with cameras, video conferencing, hard drives, USB drives, mouse and keyboards, laptops, medical devices and more.

The ICR3251C-10 from L-com incorporates ExtremeUSB-C™ technology to enable users to extend USB beyond the standard 3 or 5 meter limit for 3.2 or 2.0 devices. Starling 3251C series is compatible with all major operating systems including Windows®, macOS™, Linux® and Chrome OS™ and is true plug and play with no software drivers required so it is transparent USB extension.

L-com offers an optional mounting kit (ICR32151C-MNT) and power supply (ICR3251C-PS) if desired. Only one mounting kit is required per each LEX and REX paired system. Starling units also come with four mounting slots for easy cable tie or direct surface mounting. See the manual online for full details. Visit L-com.com today for all your USB needs. Our technical experts are available to help with your application questions and all in stock products ship same day.

Features
  • USB extender supporting USB 3.2 Gen 1 data rate up to 5Gpbs
  • Supports all USB 3.2G1, 3.1, 3.0, 2.0 and 1.1 devices simultaneously at full bandwidth including all major USB transfer and traffic methods such as Control, Interrupt, Isochronous and Bulk
  • Comes with 10 meter CM rated extension cable and pulling eye
  • Kit contains 1x LEX (Local Extender), 1x REX (Remote Extender), 1x USB 3.2 Gen 1 USB-C Cable (USB only), 1x 10m Custom Link Extension Cable, 1x cable pulling eye and a quick start guide
  • True plug and play operation that supports all major operating systems with no software drivers required
Application
  • Remote Storage
  • Security and Monitoring including Video Matrix Systems
  • Conferencing Cameras and Conference Rooms
  • Test and Measurement
  • Medical Device Extension

SKU ICR3251C-10
QTY available 71
Quantity Price
1 + $696.00

All Prices are in US Dollars and do not include duties

Price $696.00

Key Specifications

Key Specifications