Icron USB 3-2-1 Raven 3104 Pro, 4 Port USB 3.2 over Cat 6a/7 Point-to-Point Extender Extension System, 100m, 100-240V NA Plug, 00-00451

Item # ICR3104-PRO
Availability
75
Price Table
Quantity Price
1 + $1,982.00
Add to Cart

Description

The Icron USB 3-2-1 Raven™ 3104 Pro 00-00451 series of USB extension products provides long distance extension for all USB 3.2 Gen 1 (5Gbps) device types across a point-to-point connection of up to 100 meters over Category 6a or Category 7 Ethernet cable. ICR3104-PRO is backwards compatible to USB 3.1, 3.0, 2.0 and 1.1. The Raven 3104 Pro includes an Ethernet pass-through for connecting to network enabled devices or to use existing infrastructure without losing LAN connectivity. Each ICR3104-PRO package contains, 1x USB 3.1 Gen 1 cable, 2x locking AC adapters, 2x power cords and 1x quick start guide. Don't forget additional USB and Ethernet cables if needed for your application.

The ICR3104-PRO supports USB SuperSpeed, High-Speed, Full-Speed and Low-Speed devices as well as all device types, classes and USB transfer and traffic methods including Control, Interrupt, Isochronous and Bulk. The ICR3104-PRO is further optimized for use with cameras, video conferencing and video capture devices and is also compatible with hard drives, USB drives, mouse and keyboards, laptops, medical devices and more. The ICR3104-PRO from L-com incorporates ExtremeUSB-C™ technology to enable users to extend USB beyond the standard 1, 3 or 5 meter limits. Raven 3104 series devices are compatible with all major operating systems including Windows®, macOS™, Linux® and Chrome OS™ and are true plug and play with no software drivers required for easy and transparent USB extension.

L-com offers an optional mounting kit (ICR3104-MNT) if desired. The mounting kit works on both ICR3104 and ICR3104-PRO and supports one LEX (Local) or REX (Remote) in a Raven pair. Two kits are required if you wish to mount both LEX and REX from the same pair. See the manual online for full details on the Raven products. Visit L-com.com today for all your USB needs. Our technical experts are available to help with your application questions and all in stock products ship same day.

Features
  • USB extender supporting USB 3.2 Gen 1 data rate up to 5Gpbs
  • Supports all USB 3.2G1, 3.1, 3.0, 2.0 and 1.1 devices simultaneously at full bandwidth including all major USB transfer and traffic methods such as Control, Interrupt, Isochronous and Bulk
  • Four available 3.2 Gen 1 USB ports
  • Point to point extension over Cat6a or Cat7 Ethernet cable; includes Ethernet pass-through for connecting to network enabled devices and using existing infrastructure without losing current LAN connectivity
  • True plug and play operation that supports all major operating systems with no software drivers required and is optimized for camera and video capture devices
Application
  • Conferencing Cameras and Conference Rooms
  • Security and Monitoring including Video Matrix Systems
  • Remote Storage
  • Test and Measurement
  • Medical Device Extension


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov