Icron USB 3.1 3-2-1 3251C-10 Raven-Pro Optional Mounting Bracket Kit, One Kit per LEX or REX, 10-00620

L-com offers ICR3104-MNT (10-00620) as an optional mounting kit for Icron USB 3.1 3-2-1 32151C-10 Raven™ and Raven-Pro™ units. It is compatible with both ICR3104 (3104, 00-00421) and ICR3104-PRO (3104 Pro, 00-00451).

One ICR3104-MNT mounting kit supports one LEX (Local) or REX (Remote) in a Raven pair. Two kits are required if you wish to mount both LEX and REX from the same pair. Each mounting kit comes with 2x mounting brackets, 4x M3 locking washers and 4x M3 screws as well as an install guide. The only tool required is a Phillips screwdriver. Please note that the brackets have multiple mounting slots and you will need to provide your own screws to secure the extender using as many or as little of the slots as you see fit for your application. Please see the manual on the Raven's product pages for full details and instructions.

Contact L-com's technical experts today for application support and visit L-com.com for all your USB needs. Availability is in our blood and all in stock products ship same day.

Features
  • Optional mounting kit for Icron USB 3.1 3-2-1 32151C-10 Raven and Raven-Pro units
  • Kit contains everything you need to mount one LEX or one REX from a Raven system
  • Two kits are required to mount both LEX and REX from a Raven pair
  • Install guide included
  • See Raven manual for full details and instructions
Application
  • Remote Storage
  • Security and Monitoring including Video Matrix Systems
  • Conferencing Cameras and Conference Rooms
  • Test and Measurement
  • Medical Device Extension

SKU ICR3104-MNT
QTY available 17
Quantity Price
1 + $20.59

All Prices are in US Dollars and do not include duties

Price $20.59

Key Specifications

Key Specifications