GPIB Nuts Pkg/50

SKU GPIB-NUT
QTY available 31
Quantity Price
1 - 24 $28.79
25 - 49 $27.35
50 - 99 $25.91
100 + Call Us
Price $28.79

All Prices are in US Dollars and do not include duties



These handy GPIB nuts come in packages of 50 and can be used with many GPIB thumb screws. These nuts feature M3.5 X 0.6 threads and are constructed of durable steel. Order online today!

Features
  • Steel construction ensures durability
  • Thread: M3.5 X 0.6
  • Used to secure IEEE-488 GPIB cable assemblies to other GPIB cables, panels and equipment

Application
  • Data Acquisition
  • Instrument Control
  • Test and Measurement


Documents and Resources

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
IEEE-488 GPIB
Design
Hardware
Connector Series
IEEE-488 GPIB

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.