To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

GPIB Thumbscrew Assembled Inline Pkg/20

These handy GPIB thumbscrews are available in packages of 20 and can be used with L-com's Molded, Deluxe and Premium GPIB cable assemblies. GPIB-TMBSC-14 is used with Molded, Normal and Reverse style connectors. GPIB-TMBSC-15 is used with Assembled Inline connectors, GPIB-TMBSC-16 is used with Molded, Inline style connectors and GPIB-TMBSC-18 can be used with Assembled, Normal style connectors. Order online today!

Features
  • Multiple styles to choose from offers flexibility
  • Steel construction ensures durability
  • Thread: M3.5 X 0.6
  • Used to secure IEEE-488 GPIB cable assemblies to other GPIB cables, panels and equipment
  • Used with CBC24, CBD24, and CBX24 Series Cables, plus CB24SM Connector Kit
Application
  • Instrument Control
  • Data Acquisition
  • Test and Measurement

SKU GPIB-TMBSC-15
QTY available 4
Quantity Price
1 - 24 $6.26
25 - 49 $5.95
50 - 99 $5.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.26

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov