Molded IEEE-488 Cable, Reverse/Reverse 4.0m

Item # CIM24-4M
Availability
45
Price Table
Quantity Price
1 - 9 $29.00
10 - 24 $27.84
25 - 99 $26.68
100 + Call Us
Add to Cart

Description

These unique cable assemblies allow connectors to exit in the reverse direction than standard cables. This feature is sometimes desirable and necessary to avoid nearby obstructions or when extending existing cable assembly lengths. Wiring is the same as standard GPIB cables, only connector orientation is reversed. Featuring an outer braid plus foil shield, these cables provide for enhanced protection against EMI (electromagnetic interference). A unique stamped steel internal enclosure provides 100% shielding and a robust strain relief. Molded backshells contribute to a long life expectancy and resist breakage at the point where the cable enters the backshell. This combination of features ensures a highly reliable cable that will pass stringent emissions testing while providing years of trouble free service. Custom modifications are available with modest minimum requirements.

Features
  • Connector Orientation: Reverse
  • Custom stamped steel internal enclosure provides 100% shielding and a robust strain relief
  • 30 microinch gold contact plating provides reliable connections with repeated mating cycles
  • Cable meets IEEE-488 standards for connecting peripherals where EMI is an issue
  • Reverse entry allows cables to exit in the opposite direction
Application
  • Data Acquisition
  • Instrument Control
  • Test and Measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov