To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Premium IEEE-488 Cable, Inline/Inline 2.0m

This is the best IEEE-488 cable available on the market today at any price. Featuring two braid shields plus two foil shields for maximum protection against EMI (electromagnetic interference). A unique backshell design with overlapping seams coupled with a crimp ferrule strain relief results in both protection against leakage and provides enhanced mechanical strength. This combination of features ensures a highly reliable cable that will pass the most stringent emissions testing while providing years of trouble free service. Two male only in-line connectors for added convenience when the female connectors are not required. Also saves cost and adds an alternative cable entry direction.

Features
  • Two male only connectors for point to point GPIB applications
  • 30 microinch gold contact plating provides reliable connections with repeated mating cycles
  • Aluminum nickel-plated shells with overlapping seams are corrosion resistant and inherently immune to EMI leakage
  • Cable exceeds IEEE-488 standards for connecting peripherals where EMI is an issue
  • Color: Gray
Application
  • Data Acquisition
  • Instrument Control
  • Test and Measurement

SKU CBD24-2M
QTY available 31
Quantity Price
1 - 9 $219.99
10 - 24 $211.19
25 - 99 $202.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $219.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov