Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Inductive Proximity Sensor, cylindrical, M18 threaded, non-shielded, Ni-Cu alloy, NPN NO, sensing distance 16mm, 2m 3-wire cable

The L-com PXINDTLN18-16NO is a proximity sensor, which is used in countless IoT and industrial automation applications. This inductive proximity IOT sensor is designed in a cylindrical shape and is suitable for the materials production, warehouse automation, automotive, food, and beverage industries. Our IP67 sensor has a sensing distance of 16.00 mm, which allows users to count, inspect objects, and detect their presence and position without physical contact. This proximity sensor is made of corrosion resistant nickel copper alloy and has a tough IP67 housing.

The unshielded sensor has a M18 housing, fast response and NPN output. This NPN inductive proximity sensor requires 10 to 30 VDC power supply. Our IoT sensor is available with 2 m 3-wire cable which gives you the right amount of length for your project.

The PXINDTLN18-16NO proximity sensor is newly developed product characterized for response frequency of 0.15 KHz and it is resistant to wet and/or dusty environments. The sensor operates at working temperatures ranging from -25.0 to 75.0 degrees C with 15.0 % hysteresis.

L-com has the largest in-stock selection of nickel copper alloy housing proximity IoT sensors with same-day shipment for domestic and international orders. We are committed to developing and supporting solutions that fuel IoT applications to help your business reduce operational costs, increase revenue, and improve business efficiencies. As we continue to invest in R&D and IoT technologies, we will push to offer true end-to-end connectivity solutions that add value to you. For further information on similar products, our expert technical support and trained sales team can get you the perfect inductive proximity sensor per your requirements.


Features
  • Fast response
  • Corrosion resistant housings
  • Immunity to wet and/or dusty conditions
  • Short-circuit protection
  • IP67 protection
Application
  • Industrial Automation
  • Automotive
  • Materials production
  • Warehouse automation
  • Food & Berverage

SKU PXINDTLN18-16NO
QTY available 10
Quantity Price
1 - 24 $49.60
25 - 49 $47.12
50 - 99 $44.64
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $49.60

Key Specifications

Key Specifications