To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

IP68 Ruggedized Cat5e Cable, ANOD RJ45 Plug / Standard RJ45 Plug w/ FR-TPE Cable & DustCap, 16FT

Introducing the most rugged and durable Cat5e assemblies L-com has ever offered. The TRD8RG line is designed for use in outdoor, industrial and military applications where the harshest environments exist. They are built using our IP68, transversely sealed, ruggedized RJ45 plugs and jacks. The Category 5e cable used in the assemblies is double shielded, high-flex, UV and Oil resistant and made with a FR-TPE (Flame Retardant Thermoplastic Elastomer) jacket that is CMX outdoor rated. Superior shielding of both the cable and connectors ensures higher data transmission rates up to Gigabit Ethernet speeds. These cables offer complete moisture, dust, oil and UV protection for your military, outdoor or industrial application. To suit every need, we offer all plug and jack combinations off the shelf in both Zinc Nickel and Anodized Aluminum finishes. Please visit our Custom Cable Configurator to create your own custom lengths.

Features
  • An internal compression nut establishes 10 lbs of cable strain-relief establishing robust cable strength for Ruggedized assemblies
  • Category 5e cable used in assembly is Oil and UV resistant, Double Shielded, High-Flex and made using a CMX outdoor rated FR-TPE (Flame Retardant Thermoplastic Elastomer) jacket with a dynamic temperature range of -40°C to +80°C
  • This assembly consists of a Ruggedized RJ45 Plug to a Standard RJ45 Plug, with the Ruggedized Jack utilizing an Anodized Aluminum finish
  • Ruggedized RJ45 Plugs are able to mate with L-com's line of Ruggedized Jacks
  • 16ft length is hard to find and in stock and ready to ship same day
Application
  • Industrial process control
  • 10/100/1000 Base-T networks
  • Battlefield communication systems
  • Factory network
  • Harsh environment

SKU TMD20004007047-016F
QTY available 43
Quantity Price
1 - 9 $275.99
10 - 24 $264.95
25 - 99 $253.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $275.99

Key Specifications

Key Specifications