To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Low Loss BNC Male to BNC Male Cable Assembly using LMR-200 Coax, 10 FT with Times Microwave Components

L-com's LCCA30164-FT10 is a low loss BNC male to BNC male cable assembly using LMR-200 coax, 10 FT with Times Microwave components and ships same-day. The LMR-200 coax of this BNC cable uses the PE (F) dielectric with a VoP of 83%, resulting in very low insertion loss compared to solid dielectrics. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com BNC to BNC cable assembly has a male to male gender configuration with flexible LMR-200 series coax and operates to 5.8 GHz. The double shield of this BNC cable is layered by tinned copper braid over aluminum tape providing shielding effectiveness greater than 90dB. *LMR™ is a trademark of Times Microwave Systems.

Custom versions of this BNC male to BNC male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30164-FT10 L-com Low Loss BNC Male to BNC Male Cable Assembly using LMR-200 Coax, 10 FT with Times Microwave Components data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.

SKU LCCA30164-FT10
QTY available 27
Quantity Price
1 - 24 $50.99
25 - 49 $48.95
50 - 99 $47.42
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $50.99

Key Specifications

Key Specifications