Low PIM Flexible TFT-402 Outdoor Rated Coax Cable Double Shielded with Blue FEP Jacket, By The Foot

SKU TFT-402-LC
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: TFT-5G-402-LC


TFT-402-LC coax cable from L-com is one of several radio frequency coaxial cable types specifically stocked to be ready for quick shipment. Times Microwave TFT-402-LC coax cable, available at L-com, is manufactured in a flexible design and has a 50 Ohm impedance. This low loss flexible coax cable TFT-402-LC is constructed with a 0.16 inch diameter and BL FEP jacket. The FEP makes this cable type perfect for flexible CMP plenum rated applications.

TFT-402-LC flexible 50 Ohm coax cable with FEP jacket is rated for a 5.8 GHz maximum operating frequency. This coaxial cable is built with a Copper outer conductor and RF shielding of -80 dB. L-com TFT-402-LC coax is constructed with PTFE dielectric and a maximum operating temperature of 150 degrees C. Times Microwave TFT-402-LC coax cable specs for this wire can be found on its RF coax cable TFT-402-LC datasheet.

SPF-250-LC cable is part of more than one million RF and microwave parts in stock at L-com. This Times Microwave low loss SPF-250-LC coax cable is ready to buy and can be shipped worldwide. L-com also maintains a wide selection of other radio frequency coaxial cable products that ship same-day from our warehouse as with the rest of our other RF/microwave components.


Features
  • PIM < -160 dBc
  • Low Loss
  • UL910 Plenum Rated Cable
  • Good Shielding >80 dB
  • Lightweight and Extremely Flexible
  • Durable FEP Jacket
  • 76% Velocity of Propagation (VoP)

Application
  • Base Stations
  • Antenna Pigtails
  • Distributed Antenna Systems (DAS)
  • Plenum Installations
  • Small Cells
  • Multi-Carrier Communication Systems


Documents and Resources

Key Specifications

Key Specifications

Generic Name
TFT-402
Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
PTFE
Velocity of Propagation
76 %
Jacket Diameter
0.16 in
Jacket Material
FEP
No. of Shields
2
RF Shielding
-80 dB
Frequency, Max
5.8 GHz
Max Operating Temperature
150 deg C
Center Conductor Type
Solid
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
0.75 in
Coax Type
Coax