To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

10x8x5 Inch UL® Listed Weatherproof NEMA 4X Enclosure, Non-Metal Mounting Plate, Non-Metallic Hinges

The NBN series are UL® Listed rugged weatherproof enclosures featuring two non-metallic hinges and a continuous gasketed lid secured by two stainless steel captive screws that ensure optimal integrity. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), they are well suited for both indoor and outdoor applications in high temperature or corrosive environments.

The NBN100805-KIT01 includes a Blank Non-Metallic Starboard Mounting Plate permitting free form layout of equipment. The Enclosure and Mounting Plate combination is ideal for custom applications. Mounting stand-offs inside the enclosure are used to secure the Mounting Plate.

Features
  • Can withstand continuous temperatures -58°F to 302°F (-50°C to 150°C), momentary exposure up to 392°F (200°C).
  • Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
  • Includes blank Non-Metallic Starboard mounting plate
  • NEMA 4X / IP66-11 rated
  • Non-metallic hinges
Application
  • High temperature or corrosive environments
  • Hydraulic or pneumatic control installations
  • Indoor and outdoor installations
  • Industrial control equipment installations
  • Wireless LAN Wi-Fi equipment installations

SKU NBN100805-KIT01
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications