To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

12x10x5 Inch 120 VAC Weatherproof NEMA Enclosure w/Solid State Fan/Heat Controller

Item # NB121005-1HFS
Availability
37
Price Table
Quantity Price
1 - 9 $415.99
10 - 24 $407.67
25 - 99 $399.35
100 + Call Us
Add to Cart

Description

The NB121005-1HFS is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high or low temperature as well as corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The light grey color of the NB121005-1HFS is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance.

120 VAC Mounting Plate with Lightning Protection

The aluminum mounting plate features a standard surge protected, duplex 120 VAC outlet and a terminal block for easy hook up to the externally provided line power. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs.

Ideal for Hot and Cold Environments

The NB121005-1HFSS comes with a 120 VAC 200 watt heating element and 120 VAC cooling fan. The fan and heater are controlled by HyperLink's exclusive solid-state temperature controller. The standard unit has a fan turn-on temperature of +93° F (34° C) ±5° and a heat turn-on temperature of +16° F (-9° C ) ±5°. The controller features improved temperature setpoint accuracy and can be factory modified for other temperature setpoints. The heater and fan are controlled by two integral high current solid state AC relays. The relays feature Zero Cross Detection for EMI reduction. No extra room for the controller or heater element is required since they are mounted underneath the plate. The high airflow, low noise fan used allows air to be pushed or pulled through the enclosure. Filters for both ports are easily removable for cleaning and replacement. The cooling fan does not require the use of any of the AC outlets, leaving them all available for your equipment.

Additional information and complete specifications are available on the data sheet located in the Downloads section.


Features
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlet
  • Fully gasketed vented lid with stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3X / IP24 rated
  • Molded fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges
  • Solid state thermostat controlled heating and cooling system
Application
  • Hot/cold and corrosive environments
  • Indoor and outdoor installations
  • Rapid Deployment installations
  • Security and surveillance equipment installations
  • Remote Wireless LAN WiFi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov