To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

12x10x5 Inch UL Listed Weatherproof NEMA 4X Enclosure Only

Item # NB121005
Availability
136
07/22/2024 * Up to 211
08/26/2024 * Up to 286
Call Us * Over 286
*Estimated Availability
Price Table
Quantity Price
1 - 9 $161.99
10 - 24 $155.51
25 - 99 $149.03
100 + Call Us
Add to Cart

Description

The box is a rugged UL Listed weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The molded in mounting lip (top and bottom) allow it to be wall mounted as well as on a flat surface. Mounting Brackets are available as an option. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in neutral beige color.

The NB121005 is ideal for custom applications, which may require special modifications to the enclosure. Mounting stand-offs inside the enclosure can be used for mounting plates. Blank mounting plates are available from L-Com. The contoured body provides an attractive and contemporary appearance. The NB121005 can be used as insulated junction boxes, terminal wiring boxes, instrument housing and housing for electrical controls in wet, dusty and corrosive environments. The enclosure has the following key features:

1. The enclosures are made of beige (RAL 7032) hot molded fiberglass reinforced polyester.
2. The enclosure is furnished with four threaded studs and bolts for mounting plate or frame.
3. The enclosure provides double insulation and a protection degree of IP66-9 NEMA 4X.
4. Temperature resistance: -58°F to +302°F (-50°C to +150°C), momentary +392°F (200°C).
5. Self extinguishing and halogen-free. UV protection formulated resins used in construction.
6. Enclosures are maintenance free and corrosion resistant.
7. Optimum seals are molded-in channels of polyurethane or neoprene gaskets.
Now with UL®Listing Mark...


Features
  • Fully gasketed raised lid & integral mounting flange
  • Stainless steel quick release latches with padlock hasps
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 4, 4X / IP66 rated
  • One bag of MPS screws shipped loose inside each enclosure
Application
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Remote Wireless LAN WiFi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov