12x10x5 Inch Vented Weatherproof NEMA Enclosure with Mounting Plate

SKU NB121005-00V
QTY available 194
Quantity Price
1 - 9 $321.99
10 - 24 $315.55
25 - 99 $309.11
100 + Call Us
Price $321.99

All Prices are in US Dollars and do not include duties



The NB121005 series are rugged weatherproof enclosures that are ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features two stainless steel quick release latches and a continuous stainless steel hinge. The light grey color of the NB121005 series is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance.

The NB121005-00V features an aluminum mounting plate and holes in the enclosure for two Type-N bulkhead lightning protectors or connectors. In addition, a grounding lug and a cable conduit connector are provided. The NB121005-00V is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The light grey color of the NB121005-00V is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance. Holes provided in the enclosure can be used for two Type-N bulkhead lightning protectors or connectors. In addition, a grounding lug and a cable conduit connector are provided.

Mounting Plate

The aluminum mounting plate included with the NB121005-00V feature cutouts for standard duplex power outlets.


Vented Lid

The NB121005-00V features a vented lid with removable filters and vent covers on the outside of the enclosure.

Additional information and complete specifications are available on the data sheet located in the Downloads section.


Features
  • Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • NEMA Type 3R, 3RX / IP24 rated
  • Stainless steel quick release latch with padlock hasps
  • Includes drilled aluminum mounting plate with AC socket cutouts

Application
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Remote Wireless LAN WiFi equipment installations